RACO_270RAC_PRIMARY_IMAGE
RACO_270RAC_PRIMARY_IMAGE

Concrete Ring, Welded, 4 in. Deep, Single Row 1/2 & 3/4 in. KO's

OR

Brand:

Raco

Catalog ID:

270RAC

Concrete Ring, Welded, 4 in. Deep, Single Row 1/2 & 3/4 in. KO's

  • Single row of 1/2 in. and 3/4 in. knockouts
  • Flat sides provide excellent contact for locknuts
  • External ears are used to nail the ring to the wood form
  • Top cover is removable for before-pour work
  • Waxed fixture ears prevent concrete from interfering with the threads
  • Ears on inside of box are for fixtures
  • Support a light fixture up to 50 pounds
  • 24.5 cu. in. capacity

Product details

General

Catalog Number

270RAC

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;3/4 in

Material

Steel

Type

Concrete Ring

UPC

050169002704

Wiring System

Conduit

Dimensions

Cubic Capacity

24.5 cu.in

Depth

2 in

Fixture Lbs.

50 lb

Height

4 in

Weight

0.532 lb

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

UL File Number

E195978

Logistics

Carton Quantity

25

Pallet Quantity

Resources and downloads