Image of 297 4 in. Round Ceiling Rated Box, 1/2 in. Deep, Old Work

4 in. Round Ceiling Rated Box, 1/2 in. Deep, Old Work

OR

Brand: Raco

Catalog ID: 297

4 in. Round Ceiling Rated Box, 1/2 in. Deep, Old Work

  • 4 in. round, only 1/2 in. deep
  • Ideal pan for remodeling - features old work bracket
  • Flange and bracket mounts to 1/2 or 5/8 in. drywall without stud
  • Breakable screw and low profile wing nut provide clearance for low profile fixture canopies
  • Four 1/2 in. knockouts
  • cULus Listed

General

Application

Shallow Old Work Pan design is ideal for mounting fixtures in existing walls or ceilings with obstructions that limit depth.

Catalog Number

297

Knockouts

1/2 in

Material

Steel

Type

Ceiling Pan

UPC

050169002971

Dimensions

Cubic Capacity

6 cu.in

Depth

0.5 in

Dimensions

1.368 in x 5.34 in x 4.5 in

Fixture Lbs.

6 lb

Height

4.5 in

Length

1.368 in

Weight

0.518 lb

Width

5.34 in

Certifications And Compliance

Certified Listed

cULus Listed

Configuration

Knockouts

1/2 in

Logistics

Carton Quantity

10

Pallet Quantity

3600