Image of 110 3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Five 1/2 in. KO's
Image of 110 3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Five 1/2 in. KO's
play
360 View
Image of 110 3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Five 1/2 in. KO's
Buy America(n) Qualified

3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Five 1/2 in. KO's

OR

Brand: Raco

Catalog ID: 110

3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Five 1/2 in. KO's

  • Drawn steel construction
  • 3-1/2 in. x 1-1/2 in. deep
  • Supplied with five 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 11.8 cu. in. capacity

Product details

General

Accessory Type

Box

Bracket Type

No Bracket

Catalog Number

110

Ceiling Fan Rated

No

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Type

Box

UPC

050169001103

Wiring System

Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

11.8 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

3.157 in

Raised Ground

No

Weight

0.398 lb

Width

3.157 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3150

Resources and downloads

Media

360 View