Image of 8703-5 3-1/2 in. Round Cover, Flat, 1/2 in. Center KO
Image of 8703-5 3-1/2 in. Round Cover, Flat, 1/2 in. Center KO

3-1/2 in. Round Cover, Flat, 1/2 in. Center KO

Brand: Raco

Catalog ID: 8703-5

3-1/2 in. Round Cover, Flat, 1/2 in. Center KO

  • The key-hole allows for installation of cover without removing the box screws
  • Includes 1/2 in. knockout
  • Used to close 3-1/2 in. octagon boxes when used as junction boxes
  • 2-3/4 in. mounting screw centers

Product details

General

Catalog Number

8703-5

Ceiling Fan Rated

No

EU RoHS Indicator

Contact Manufacturer

Material

8703-5

Size

3.5 in

Type

Flat Cover

UPC

050169870358

Dimensions

Dimensions

0.063 in x 3.5 in x 3.5 in

Height

3.5 in

Length

0.063 in

Weight

0.177 lb

Width

3.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Packaging Type

Shrink Wrapped

Pallet Quantity

6600

Resources and downloads