Brand: Raco
Catalog ID: 6287
Application
Catalog Number
6287
Color
Brass
Cover Shape
Round
Cover Type
Round
EU RoHS Indicator
Contact Manufacturer
Material
6287
Paintable/Stainable
No
Type
Covers
UPC
050169062876
Dimensions
3.87 in x 3.87 in x 0.28 in
Height
0.28 in
Length
3.87 in
Weight
1.06 lb
Width
3.87 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Industry Standard(s)
UL 514A
Carton Quantity
40
Minimum Pack Quantity
1
Pallet Quantity
5760