Image of 836 3-Gang Box Device Cover, Raised 1-1/2 in., Fits 952 or 942 Box
Image of 836 3-Gang Box Device Cover, Raised 1-1/2 in., Fits 952 or 942 Box
Buy America(n) Qualified

3-Gang Box Device Cover, Raised 1-1/2 in., Fits 952 or 942 Box

OR

Brand: Raco

Catalog ID: 836

3-Gang Box Device Cover, Raised 1-1/2 in., Fits 952 or 942 Box

  • Gang box cover permits the mounting of devices
  • Ideal for nurse call stations
  • 30.6 cu. in. Capacity

Product details

General

Catalog Number

836

EU RoHS Indicator

Contact Manufacturer

Material

836

Number of Gang(s)

3-Gang

Type

Device Cover

UPC

050169008362

Dimensions

Cubic Capacity

30.6 cu.in

Dimensions

8.875 in x 4.75 in x 1.5 in

Height

1.5 in

Length

8.875 in

Raised Height

1.5 in

Weight

0.55 lb

Width

4.75 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

960

Resources and downloads