Brand: Raco
Catalog ID: 793
Catalog Number
793
Color
Gray
Drawn or Welded
Drawn
EU RoHS Indicator
Contact Manufacturer
Material
793
Number of Gang(s)
3-Gang
Paintable/Stainable
Yes
Type
Mud Ring
UPC
050169007938
Cubic Capacity
12.7 cu.in
Dimensions
0.75 in x 5.88 in x 4.06 in
Height
4.06 in
Length
0.75 in
Weight
0.25 lb
Width
5.88 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
10
Minimum Pack Quantity
10
Packaging Type
No Packaging
Pallet Quantity
2700