6297
6297

3-Gang Rectangular Carpet Flange, Polycarbonate

Brand:

Raco

Catalog ID:

6297

3-Gang Rectangular Carpet Flange, Polycarbonate

  • Rectangular carpet flanges are available in brass or clear polycarbonate
  • Fits RACO® brass rectangular covers
  • Clear polycarbonate construction

Product details

General

Application

Carpet

Catalog Number

6297

Color

Clear

Cover Shape

Rectangle

Cover Type

Rectangle

EU RoHS Indicator

Contact Manufacturer

Material

6297

Number of Gang(s)

3-Gang

Size

3-Gang

Type

Flanges

UPC

050169062975

Dimensions

Dimensions

10.82 in x 5.51 in x 0.31 in

Height

0.31 in

Length

10.82 in

Weight

0.16 lb

Width

5.51 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

Resources and downloads