Brand: Raco
Catalog ID: 986
RACO AV Wall Boxes provide an ideal solution for in-wall applications requiring data, AV and power. Perfect for Category 6 and 6A fiber optic cables that require a larger bend radius. Designed to install independently or ganged together to support multiple devices. Accommodates industry standard wallplates.
Catalog Number
986
Drawn or Welded
Welded
Material
Steel
Number of Gang(s)
3-Gang
Type
Large Capacity
UPC
050169009864
Wiring System
Conduit
Actual Depth
4.165 in
Cubic Capacity
79 cu.in
Depth
4
Height
4.205 in
Weight
2.166 lb
Width
7.374 in
Certified Listed
cULus Listed
Carton Quantity
6
Packaging Type
No Packaging
Pallet Quantity
336