Image of 8355 3 in x 2 in. Switch Box, 2-27/32 in. Deep, One 1/2 in. KO & NMSC Clamps, S Bracket, Nails
Image of 8355 3 in x 2 in. Switch Box, 2-27/32 in. Deep, One 1/2 in. KO & NMSC Clamps, S Bracket, Nails
play
360 View
Image of 8355 3 in x 2 in. Switch Box, 2-27/32 in. Deep, One 1/2 in. KO & NMSC Clamps, S Bracket, Nails
+2
Image of 8355 3 in x 2 in. Switch Box, 2-27/32 in. Deep, One 1/2 in. KO & NMSC Clamps, S Bracket, Nails

3 in x 2 in. Switch Box, 2-27/32 in. Deep, One 1/2 in. KO & NMSC Clamps, S Bracket, Nails

Brand: Raco

Catalog ID: 8355

3 in x 2 in. Switch Box, 2-27/32 in. Deep, One 1/2 in. KO & NMSC Clamps, S Bracket, Nails

  • 3 in. x 2 in., 2-27/32 in. deep
  • L clamps provided for non-metallic sheathed cable (NMSC)
  • Extra wide for ease of GFCI installation
  • Gauging notches at 3/8 in., 1/2 in. and 5/8 in.
  • Supplied with one 1/2 in. knockout
  • Includes nails to fasten box to wood stud
  • Non-gangable
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

8355

Color

Gray

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

  • Switch Box
  • Box

UPC

050169003558

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

3.032 in

Cubic Capacity

15.8 cu.in

Depth

2.84375 in

Height

3.625 in

Weight

0.704 lb

Width

3.5 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

1800

Resources and downloads

Media

360 View