Image of 523 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep with One 1/2 in. KO & AC/MC/Flex Clamps, Griptite, Old Work
Image of 523 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep with One 1/2 in. KO & AC/MC/Flex Clamps, Griptite, Old Work
play
360 View
Image of 523 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep with One 1/2 in. KO & AC/MC/Flex Clamps, Griptite, Old Work
+2
Image of 523 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep with One 1/2 in. KO & AC/MC/Flex Clamps, Griptite, Old Work
Buy America(n) Qualified

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep with One 1/2 in. KO & AC/MC/Flex Clamps, Griptite, Old Work

Brand: Raco

Catalog ID: 523

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep with One 1/2 in. KO & AC/MC/Flex Clamps, Griptite, Old Work

  • 3 in. x 2 in., 2-1/2 in. deep
  • BX clamps provided for steel & alum armored cable, MCI cable, MCI-A cable, and flexible conduit
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • Supplied with one 1/2 in. knockout
  • Includes plaster ears and Griptite clips for "cut-in" or "old work" applications
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

523

Color

Gray

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169005231

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Cubic Capacity

12.5 cu.in

Depth

2.5 in

Height

4.219 in

Weight

0.649 lb

Width

2.625 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2500

Resources and downloads

Media

360 View