Image of 8500 3 in. x 2 in. Switch Box, Gangable, 2 in. Deep, Eight 1/2 in. KO's, Plaster Ears
Image of 8500 3 in. x 2 in. Switch Box, Gangable, 2 in. Deep, Eight 1/2 in. KO's, Plaster Ears
play
360 View
Image of 8500 3 in. x 2 in. Switch Box, Gangable, 2 in. Deep, Eight 1/2 in. KO's, Plaster Ears
+3
Image of 8500 3 in. x 2 in. Switch Box, Gangable, 2 in. Deep, Eight 1/2 in. KO's, Plaster Ears

3 in. x 2 in. Switch Box, Gangable, 2 in. Deep, Eight 1/2 in. KO's, Plaster Ears

Brand: Raco

Catalog ID: 8500

3 in. x 2 in. Switch Box, Gangable, 2 in. Deep, Eight 1/2 in. KO's, Plaster Ears

  • 3 in. x 2 in., 2-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with eight 1/2 in. knockouts
  • Plaster ears allow a box to be used in "old work" applications
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

8500

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169005002

Wiring System

Conduit

Dimensions

Actual Depth

2.588 in

Cubic Capacity

12.5 cu.in

Depth

2.5 in

Height

4.192 in

Weight

0.525 lb

Width

2.154 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2800

Resources and downloads

Media

360 View