Brand: Raco
Catalog ID: 6209
Accessory Type
Crowned Slotted Plug
Catalog Number
6209
Color
Brass
EU RoHS Indicator
Contact Manufacturer
Material
6209
Type
Accessories
UPC
050169062098
Dimensions
1.034 in x 1.034 in x 0.19 in
Height
0.19 in
Length
1.034 in
Weight
0.056 lb
Width
1.034 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
30
Minimum Pack Quantity
1
Pallet Quantity
14400