Image of 869AMR 4-11/16 in. Adjustable Mud Ring, Two Device
Image of 869AMR 4-11/16 in. Adjustable Mud Ring, Two Device
play
RACO: Adjustable Mud Rings
Image of 869AMR 4-11/16 in. Adjustable Mud Ring, Two Device

4-11/16 in. Adjustable Mud Ring, Two Device

Brand: Raco

Catalog ID: 869AMR

4-11/16 in. Adjustable Mud Ring, Two Device

Maintain code-compliant installations in hospitals, health care and multi-family applications. Great for use with ceramic tile.

UL Listed

Product details

General

Catalog Number

869AMR

Color

Gray

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4-11/16 in

Type

Mud Ring

UPC

050169808696

Dimensions

Actual Depth

1.41 in

Height

4.75 in

Weight

0.558 lb

Width

4.75 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

2100

Media

Videos

play
RACO: Adjustable Mud Rings