Image of 911-15 4-11/16 in. Life Safety Square Box, Welded, 3-1/4 in. Deep, with Knockouts, Red
Image of 911-15 4-11/16 in. Life Safety Square Box, Welded, 3-1/4 in. Deep, with Knockouts, Red
Image of 911-15 4-11/16 in. Life Safety Square Box, Welded, 3-1/4 in. Deep, with Knockouts, Red
Image of 911-15 4-11/16 in. Life Safety Square Box, Welded, 3-1/4 in. Deep, with Knockouts, Red
Buy America(n) Qualified

4-11/16 in. Life Safety Square Box, Welded, 3-1/4 in. Deep, with Knockouts, Red

OR

Brand: Raco

Catalog ID: 911-15

Collection name: LIFE SAFETY

4-11/16 in. Life Safety Square Box, Welded, 3-1/4 in. Deep, (4) 1/2 in.- 3/4 in. TKO; (2) 1 in. - 1-1/4 in. TKO; (2) 1 in. - 2 in. Concentric KO; and (2) 3/4 in. - 1 in. TKO; (2) 1/2 in. KO, Red

  • Red boxes, covers and extensions for dedicated life safety alarm circuits.
  • 911-15 accepts all 4-11/16 in. square covers and mudrings.
  • Accepts standard 4-11/16 in. square device and flat covers
  • 4-11/16 in. square x 3-1/4 in. deep
  • Ground screws provided
  • Welded construction
  • Painted red

Product details

General

Bracket Type

No Bracket

Catalog Number

911-15

Color

Red

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO);3/4 - 1 in Combination (TKO);1 - 1-1/4 in Combination (TKO);1 - 2 in Concentric

Material

Steel

Number of Gang(s)

2-Gang

Size

4-11/16 in

Type

Box

UPC

050169091258

Wiring System

Conduit

Dimensions

Actual Depth

3.563 in

Cubic Capacity

66.7 cu.in

Depth

3.25 in

Height

4.688 in

Raised Ground

Yes

Weight

1.57 lb

Width

4.625 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Packaging Type

No Packaging

Pallet Quantity

480