Image of 252SCM 4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector with Pigtail and Cable Management
Image of 252SCM 4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector with Pigtail and Cable Management
play
RACO: STAB-IT® II Boxes
Image of 252SCM 4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector with Pigtail and Cable Management
Image of 252SCM 4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector with Pigtail and Cable Management

4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector with Pigtail and Cable Management

Brand: Raco

Catalog ID: 252SCM

Collection name: STAB-IT® II

4-11/16 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS, M Bracket, Cable Management Clip

Product details

General

Application

Commercial

Bracket Type

No Bracket

Cable Clamps

1

Catalog Number

252SCM

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

(1) 1/2", (10) 1/2 - 3/4" TKO, (1) 3/4 - 1" TKO

Material

Steel

Number of Gang(s)

2-Gang

Size

4-11/16 in

Type

Box

UPC

050169995471

Wiring System

Flex

Dimensions

Actual Depth

2.125 in

Cubic Capacity

42

Height

4.685 in

Raised Ground

Yes

Weight

1.306 lb

Width

4.85 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

1200

Media

Videos

play
RACO: STAB-IT® II Boxes