Image of 246 4-11/16 in. Square Box, Drawn, 1-1/2 in. Deep, Three 1/2 and Twelve 3/4 in. KO's
Image of 246 4-11/16 in. Square Box, Drawn, 1-1/2 in. Deep, Three 1/2 and Twelve 3/4 in. KO's
Buy America(n) Qualified

4-11/16 in. Square Box, Drawn, 1-1/2 in. Deep, Three 1/2 and Twelve 3/4 in. KO's

Brand: Raco

Catalog ID: 246

4-11/16 in. Square Box, Drawn, 1-1/2 in. Deep, Three 1/2 and Twelve 3/4 in. KO's

  • Combination screw heads provide for faster installation
  • TKO knockouts allow for design and installation flexibility
  • Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • 29.5 cu. in. capacity

Product details

General

Bracket Type

No Bracket

Catalog Number

246

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

2-Gang

Size

4-11/16 in

Type

Box

UPC

050169002469

Wiring System

Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

29.5 cu.in

Depth

1.5 in

Height

4.688 in

Raised Ground

No

Weight

0.804 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1650

Resources and downloads