Image of 257HS 4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with 16 Knockouts, Raised, 10 in. #12 Stranded Copper Pigtail, UBS, H Bracket
Image of 257HS 4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with 16 Knockouts, Raised, 10 in. #12 Stranded Copper Pigtail, UBS, H Bracket

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with 16 Knockouts, Raised, 10 in. #12 Stranded Copper Pigtail, UBS, H Bracket

$59.14 USD

Brand: Raco

Catalog ID: 257HS

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised, 10 in. #12 Stranded Copper Pigtail, UBS, H Bracket

  • Reference the Box Selection section in the front of this catalog for complete description of bracket types and features
  • Combination screw heads provide for faster installation
  • TKO knockouts allow for design and installation flexibility
  • UBS Support - Welded to box, preset bend points to work with wall thickness 2-1/2 in. to 6 in

Product details

General

Bracket Setback

0.375

Bracket Type

H, for Metal or Wood Studs

Catalog Number

257HS

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Size

4-11/16 in

Type

Box

UPC

050169500392

Wiring System

Conduit

Dimensions

Actual Depth

2.75 in

Cubic Capacity

42 cu.in

Depth

2.125 in

Height

4.688 in

Raised Ground

Yes

Weight

1.096 lb

Width

5.603 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

900