Image of 823 4-Gang Box Device Cover, Raised 3/4 in., 10-11/16 in. Width
Image of 823 4-Gang Box Device Cover, Raised 3/4 in., 10-11/16 in. Width
play
3D View
play
360 View
+2
Image of 823 4-Gang Box Device Cover, Raised 3/4 in., 10-11/16 in. Width

4-Gang Box Device Cover, Raised 3/4 in., 10-11/16 in. Width

Brand: Raco

Catalog ID: 823

4-Gang Box Device Cover, Raised 3/4 in., 10-11/16 in. Width

  • RACO® device covers also fit next smaller box, i.e. three gang cover fits two or three gang box
  • The key-hole allows for installation of cover without removing the box screws
  • 20.3 cu. in. capacity

Product details

General

Application

RACO® Gang box covers permit the mounting of devices

Catalog Number

823

EU RoHS Indicator

Yes

Material

823

Number of Gang(s)

4-Gang

Type

Device Cover

UPC

050169008232

Dimensions

Dimensions

0.767 in x 10.769 in x 4.83 in

Height

4.83 in

Length

0.767 in

Raised Height

0.75 in

Weight

0.706 lb

Width

10.769 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

810

Resources and downloads

Media

3D AR Model

360 View