Image of 2186RAC 4 in. EMT Bushing, Insulated
* Representative image
Image of 2186RAC 4 in. EMT Bushing, Insulated
Image of 2186RAC 4 in. EMT Bushing, Insulated
Image of 2186RAC 4 in. EMT Bushing, Insulated

4 in. EMT Bushing, Insulated

$8.75 USD

Brand: Raco

Catalog ID: 2186RAC

4 in. EMT Bushing, Insulated

  • High-density Polyethylene construction
  • Temperature rated at 90?C
  • Easy push-on design
  • White Color
  • Additional sizes available

Product details

General

Catalog Number

2186RAC

Color

White

Conduit Type

  • EMT
  • Rigid/IMC

Material

Polyethylene

UPC

050169021866

Dimensions

Dimensions

1.23 in x 4.8 in x 4.8 in

Height

4.8 in

Length

1.23 in

Trade Size

4 in

Weight

0.123 lb

Width

4.8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

TAA Compliant (All status valid till December 2024)

NEC

Compliant

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

1600

Resources and downloads