Image of 911-6 4 in. Life Safety Square Extension Ring, Drawn, 1-1/2 in. Deep, Eight 1/2 in. and Four 3/4 in. KO's, Red
Image of 911-6 4 in. Life Safety Square Extension Ring, Drawn, 1-1/2 in. Deep, Eight 1/2 in. and Four 3/4 in. KO's, Red
Image of 911-6 4 in. Life Safety Square Extension Ring, Drawn, 1-1/2 in. Deep, Eight 1/2 in. and Four 3/4 in. KO's, Red
Image of 911-6 4 in. Life Safety Square Extension Ring, Drawn, 1-1/2 in. Deep, Eight 1/2 in. and Four 3/4 in. KO's, Red
Buy America(n) Qualified

4 in. Life Safety Square Extension Ring, Drawn, 1-1/2 in. Deep, Eight 1/2 in. and Four 3/4 in. KO's, Red

OR

Brand: Raco

Catalog ID: 911-6

Collection name: LIFE SAFETY

4 in. Life Safety Square Extension Ring, Drawn, 1-1/2 in. Deep, Eight 1/2 in. and Four 3/4 in. KO's, Red

Extension rings provide additional cubic capicity. May be used an an outlet box fro surface conduit. Constructed from 1/16 in. pre-galvanized steel. Painted red for life safety alarm circuits.

  • Combination screw heads allow quick installation
  • Drawn construction
  • Eight 1/2 in. knockouts and four 3/4 in. knockouts
  • UL Listed
  • 22.5 cu. in. capacity

Product details

General

Accessory Type

Box

Bracket Type

No Bracket

Catalog Number

911-6

Color

Red

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Size

4 in

Type

Extension Ring

UPC

050169091166

Wiring System

Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

22.5 cu.in

Depth

1.5 in

Height

4 in

Weight

0.459 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Pallet Quantity

2750