Image of 161 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Eight 1/2 in. KO's, TS Bracket
Image of 161 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Eight 1/2 in. KO's, TS Bracket
play
360 View
Image of 161 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Eight 1/2 in. KO's, TS Bracket
+1
Image of 161 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Eight 1/2 in. KO's, TS Bracket
Buy America(n) Qualified

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Eight 1/2 in. KO's, TS Bracket

Brand: Raco

Catalog ID: 161

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Eight 1/2 in. KO's, TS Bracket

  • Drawn steel construction with "TS" side-mount brackts
  • 4 in.x 1-1/2 in. deep
  • Supplied with eight 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

Product details

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

161

Ceiling Fan Rated

No

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Size

4 in

Type

Box

UPC

050169001615

Wiring System

Conduit

Dimensions

Actual Depth

2 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

7 in

Raised Ground

No

Weight

0.62 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2400

Media

360 View