Image of 125 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's
Image of 125 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's
Image of 125 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's
Image of 125 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's
Image of 125 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's
Buy America(n) Qualified

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's

OR

Brand: Raco

Catalog ID: 125

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's

  • Drawn steel construction
  • 4 in. x 1-1/2 in. deep
  • Supplied with nine 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

Product details

General

Bracket Type

No Bracket

Catalog Number

125

Ceiling Fan Rated

No

Drawn or Welded

Drawn

EU RoHS Indicator

Yes

Knockouts

1/2 in

Material

Steel

Size

4 in

Type

Box

UPC

050169901250

Wiring System

Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

4 in

Raised Ground

No

Weight

0.484 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

3500

Resources and downloads