Image of 324 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Seven 1/2 in. KO's, Raised Ground, and Bar Hanger
Image of 324 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Seven 1/2 in. KO's, Raised Ground, and Bar Hanger
play
360 View
Image of 324 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Seven 1/2 in. KO's, Raised Ground, and Bar Hanger
+2
Image of 324 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Seven 1/2 in. KO's, Raised Ground, and Bar Hanger
Buy America(n) Qualified

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Seven 1/2 in. KO's, Raised Ground, and Bar Hanger

Brand: Raco

Catalog ID: 324

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Seven 1/2 in. KO's, Raised Ground, and Bar Hanger

  • Included bar hanger is adjustable 16 -24 in.
  • 10 lb. max load recommended on 24 in. center
  • When used on 16 in. center, rated to support up to 50 lb. light fixture
  • Fixture bar hanger allows box to be located anywhere along length of bar
  • 4 in. x 1-1/2 in. deep
  • Drawn steel construction with raised ground screw area
  • Supplied with seven 1/2 in. knockouts
  • Combination screw heads provide for faster installation
  • 15.5 cu. in. capacity

Product details

General

Bracket Type

No Bracket

Catalog Number

324

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Size

4 in

Type

Box

UPC

050169003244

Wiring System

Conduit

Dimensions

Actual Depth

2.132 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

10 lb

Height

3.563 in

Raised Ground

Yes

Weight

0.846 lb

Width

14.5 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1650

Resources and downloads

Media

360 View