Image of 150 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Plaster Ears
Image of 150 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Plaster Ears
play
360 View
Image of 150 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Plaster Ears
+2
Image of 150 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Plaster Ears
Buy America(n) Qualified

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Plaster Ears

Brand: Raco

Catalog ID: 150

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Plaster Ears

  • Includes plaster ears for "cut-in" or "old work" applications
  • Supplied with three 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

Product details

General

Bracket Type

No Bracket

Catalog Number

150

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Size

4 in

Type

Box

UPC

050169001509

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Dimensions

2 in x 4.75 in x 3.64 in

Fixture Lbs.

50 lb

Height

3.64 in

Length

2 in

Raised Ground

No

Weight

0.594 lb

Width

4.75 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

24

Packaging Type

No Packaging

Pallet Quantity

1920

Resources and downloads

Media

360 View