1536RAC
* Representative image
1536RAC

4 in. Rigid/IMC 3-Piece Coupling

$443.70 USD

Brand:

Raco

Catalog ID:

1536RAC

4 in. Rigid/IMC 3-Piece Coupling

  • RACO three-piece couplings provide concrete-tight connections
  • All components are zinc electro plated for corrosion protection
  • Reduces installation time
  • Eliminates field threading
  • Lighter than the traditional malleable iron 3-piece coupling
  • Compact size makes installation easier where space is limited
  • No need to disassemble the compression nut and ring

Product details

General

Application

  • For use when coupling Rigid/IMC conduit to either threaded or unthreaded Rigid/IMC conduit, or EMT conduit
  • Use couplings to couple conduit ends when the conduit cannot be turned

Catalog Number

1536RAC

UPC

050169015360

Dimensions

Dimensions

3.56 in x 5.1 in x 5.1 in

Height

5.1 in

Length

3.56 in

Trade Size

4 in

Weight

2.87 lb

Width

5.1 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

336

Resources and downloads