MY LISTS
RACO
Image of 7824RAC 4 in. Round Nonmetallic Ceiling Cable Box, 2-3/8 in. Deep
Image of 7824RAC 4 in. Round Nonmetallic Ceiling Cable Box, 2-3/8 in. Deep

4 in. Round Nonmetallic Ceiling Cable Box, 2-3/8 in. Deep

Brand: Raco

Catalog ID: 7824RAC

4 in. Round Nonmetallic Ceiling Cable Box, 2-3/8 in. Deep

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Self-clamping wire entry clamps.
  • Round fixture boxes offer an optional front-mounted grounding screw.
  • Oversized nail support that resists hammer impact and prevents box deformation.

Product details

General

Cable Clamps

4

Catalog Number

7824RAC

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Type

Box

UPC

050169978245

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity

20 cu.in

Depth

2.375 in

Fixture Lbs.

50 lb

Height

6 in

Weight

0.214 lb

Width

4.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,233,900; 1,237,515; 1,260,599.

Logistics

Carton Quantity

75

Pallet Quantity

1125

Resources and downloads