768AMR
768AMR
play
RACO: Adjustable Mud Rings

4 in. Square Adjustable Mud Ring, Single Device

OR

Brand:

Raco

Catalog ID:

768AMR

4 in. Square Adjustable Mud Ring, Single Device

Maintain code-compliant installations in hospitals, health care and multi-family applications. Great for use with ceramic tile.

  • Adjustable from 1/2 in. to 1-3/8 in.
  • Depth adjusted by 2 screws located on opposite sides
  • Cubic Capacity: 4 cu in min/9.5 cu in max
  • Adjustment screws are clearly visible and accessible even after device is installed
  • All screws are inside of ring eliminating damaged from router
  • For use with 2-1/8 in. deep boxes
  • UL Listed

Product details

General

Drawn or Welded
Drawn
Material
Steel
Number of Gang(s)
1-Gang
Paintable/Stainable
No
Type
Mud Ring
UPC
050169807682

Dimensions

Actual Depth
1.41 in
Height
4.2 in
Weight
0.476 lb
Width
4.2 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
25
Pallet Quantity
2625

Resources and downloads