191
191

4 in. Square Box, Drawn, 1-1/2 in. Deep with one 1/2 in. and eleven 3/4 in. KO's, Raised Ground

Brand:

Raco

Catalog ID:

8191

4 in. Square Box, Drawn, 1-1/2 in. Deep with one 1/2 in. and eleven 3/4 in. KO's, Raised Ground

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • Ideal for exposed work applications
  • Combination screw heads allow quick installation
  • Drawn construction
  • Eleven 3/4 in. knockouts and one 1/2 in. knockout
  • UL Listed
  • 21.0 cu. in. capacity
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

Product details

General

Bracket Type

No Bracket

Catalog Number

8191

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169001912

Wiring System

Conduit

Dimensions

Actual Depth

1.848 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

4.05 in

Raised Ground

Yes

Weight

0.65 lb

Width

4.05 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

Resources and downloads