MY LISTS
RACO
Image of 7232RAC 4 in. Square Nonmetallic Cable Box, 2-5/8 in. Deep
Image of 7232RAC 4 in. Square Nonmetallic Cable Box, 2-5/8 in. Deep

4 in. Square Nonmetallic Cable Box, 2-5/8 in. Deep

Brand: Raco

Catalog ID: 7232RAC

4 in. Square Nonmetallic Cable Box, 2-5/8 in. Deep

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install
  • Self-clamping wire entry clamps
  • RACO® BOX-LOC® for metal studs can be installed to either 7220RAC or 7232RAC. With just a push, it simply snaps into the grooves on the side of the box. The 978 far-side support can be added to secure installation

Product details

General

Bracket Type

No Bracket

Cable Clamps

10

Catalog Number

7232RAC

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Type

Box

UPC

050169972328

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.625 in

Cubic Capacity

32 cu.in

Depth

2.625 in

Height

5.188 in

Weight

0.4 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,233,900; 1,237,515.

Logistics

Carton Quantity

8

Pallet Quantity

384

Resources and downloads