Image of 911-19 4 in. Square RETRO-RING®, Old Work, Used for Life Safety Support, Red
Image of 911-19 4 in. Square RETRO-RING®, Old Work, Used for Life Safety Support, Red
Buy America(n) Qualified

4 in. Square RETRO-RING®, Old Work, Used for Life Safety Support, Red

$46.48 USD
OR

Brand: Raco

Catalog ID: 911-19

4 in. Square RETRO-RING®, Old Work, Used for Life Safety Support, Red

  • RACO® RETRO-RING® works in 3/8 in. to 1-1/2 in. thick wall or ceiling applications
  • Small footprint is covered by most popular life safety devices
  • Steel old work wings allow for secure mounting of box and devices to wall
  • Includes one wall template per carton
  • Red boxes, covers and extensions for dedicated life safety alarm circu

Product details

General

Application

RACO® RETRO-RING® is used to position any depth, 4 in. square steel junction box in a sheet rock covered wall cavity.911-19 is used in old work life safety appliance installations.

Catalog Number

911-19

Color

Red

Size

4 in

UPC

050169504352

Dimensions

Dimensions

4.750 in x 4.750 in x 0.625 in

Height

0.625 in

Length

4.75 in

Weight

0.249 lb

Width

4.75 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

20

Minimum Pack Quantity

25

Pallet Quantity

4760