Image of 670RACRD 4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's, Red
Image of 670RACRD 4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's, Red
Image of 670RACRD 4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's, Red
Image of 670RACRD 4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's, Red
Image of 670RACRD 4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's, Red
Buy America(n) Qualified

4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's, Red

Brand: Raco

Catalog ID: 670RACRD

4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's, Red

  • Welded construction
  • 4 in. x 2 in., 2-1/8 in. deep
  • Supplied with eleven 1/2 in. knockouts
  • 16.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls
  • Painted red for dedicated life safety alarm systems

Product details

General

Bracket Type

No Bracket

Catalog Number

670RACRD

Color

Red

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

UPC

050169995594

Wiring System

Conduit

Dimensions

Cubic Capacity

16.5

Depth

2.125 in

Height

4 in

Raised Ground

No

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

3200

Resources and downloads