Brand: Raco
Catalog ID: 6230
Accessory Type
Cover
Application
Carpet
Catalog Number
6230
Color
Brass
Cover Shape
Round
Cover Type
Round
EU RoHS Indicator
Contact Manufacturer
Material
6230
Type
Flanges
UPC
050169062302
Diameter - Outside
5.25 in
Dimensions
5.26 in x 5.26 in x 0.37 in
Height
0.37 in
Length
5.26 in
Weight
0.55 lb
Width
5.26 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Industry Standard(s)
UL 514A
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
2800