Brand: Raco
Catalog ID: 847
Catalog Number
847
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
847
Number of Gang(s)
5-Gang
Paintable/Stainable
No
Type
Blank Cover
UPC
050169008478
Dimensions
0.063 in x 12.5 in x 4.5 in
Height
4.5 in
Length
0.063 in
Weight
1.44 lb
Width
12.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
1
Minimum Pack Quantity
1
Packaging Type
No Packaging
Pallet Quantity
588