* Representative image

#5TS 2 in Rigid/EMT Conduit Hanger

Brand:

Raco

Catalog ID:

2058

#5TS 2 in Rigid/EMT Conduit Hanger

  • Furnished with nut and bolt to speed installation
  • Pregalvanized finish provides corrosion protection
  • Additional sizes available

Product details

General

Application
For use in wet or dry locations to support runs of rigid/IMC and EMT conduit from ceilings and walls
Hanger Size
5
Material
Steel
UPC
050169020586

Dimensions

Dimensions
3.875 in x 1.25 in x 2.344 in
EMT Size
2 in
Height
2.344 in
Length
3.875 in
Rigid/IMC Size
2 in
Trade Size
5
Weight
0.252 lb
Width
1.25 in

Certifications And Compliance

Certified Listed
cULus Listed
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
50
Pallet Quantity
2400

Resources and downloads