Brand: Raco
Catalog ID: 2058TH
Catalog Number
2058TH
Conduit Type
Rigid/IMC
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Hangers
Hanger Size
5
Material
Steel
Max Load Lbs.
100 lb
UPC
050169911969
Dimensions
2.438 in x 1 in x 3.91 in
EMT Size
2 in
Height
3.91 in
Length
2.438 in
Rigid/IMC Size
2 in
Trade Size
2 in
Weight
0.169 lb
Width
1 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
50
Pallet Quantity
3600