Brand: Raco
Catalog ID: 825
Catalog Number
825
EU RoHS Indicator
Contact Manufacturer
Material
825
Number of Gang(s)
6-Gang
Type
Device Cover
UPC
050169008256
Cubic Capacity
30.5 cu.in
Dimensions
0.75 in x 14.313 in x 4.5 in
Height
4.5 in
Length
0.75 in
Raised Height
0.75 in
Weight
1.15 lb
Width
14.313 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
304