RACO_6239SS_PRODIMAGE_45DEG
RACO_6239SS_PRODIMAGE_45DEG
play
3D View
play
360 View
+10

Single Gang Floor Box Kit with Recessed Duplex 15A TR Device and Adjustable Steel Box, Stainless Steel Finish

Brand:

Raco

Catalog ID:

6239SS

Single Gang Floor Box Kit with Recessed Duplex 15A TR Device and Adjustable Steel Box, Stainless Steel Finish

  • Can be used for power/data.
  • 15A, 125V tamper resistant receptacle.
  • Removable neoprene gaskets allow for independent use of either side of the receptacle with cover closed.
  • Recessed receptacle minimizes plug protrution.
  • Height accessible adjustsments after box is mounted.
  • Three 1/2 in. knockouts
  • Includes built in clamps for use with non-metallic sheathed cable
  • 11.8 cu. in. capacity
  • Maximum support load for a static light fixture is 50 lbs

Product details

General

Application

  • Carpet
  • Tile
  • Wood

Catalog Number

6239SS

Color

Stainless Steel

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Size

1-Gang

Type

  • Boxes
  • Covers

Type of Use

Wood

UPC

050169947159

Dimensions

Cubic Capacity

28 cu.in

Dimensions

5.6 in x 5.6 in x 5.3 in

Height

5.3 in

Length

5.6 in

Weight

2.47 lb

Width

5.6 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

Resources and downloads

Specifications

Installation Manuals

Videos

play
How to Choose the Correct Floor Box

3D AR Model

360 View

Terms and Conditions