RACO_674_PRODIMAGE_45DEG
RACO_674_PRODIMAGE_45DEG
play
3D View
play
360 View
+4
674_2

4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eight 3/4 in. KO's

Brand:

Raco

Catalog ID:

674

4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eight 3/4 in. KO's

  • Welded construction
  • 4 in. x 2 in., 2-1/8 in. deep
  • Supplied with eight 3/4 in. knockouts
  • 16.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

674

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

3/4 in

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

UPC

050169006740

Wiring System

Conduit

Dimensions

Actual Depth

2.2 in

Cubic Capacity

16.5 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

No

Weight

0.612 lb

Width

2.11 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

3200

Resources and downloads

Specifications

Sales Drawings

3D AR Model

360 View

Terms and Conditions