683
683

4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 & Six 3/4 in. KO's

Brand:

Raco

Catalog ID:

683

4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 & Six 3/4 in. KO's

  • Drawn construction of pre-galvanized steel
  • 4 in. square, 2-1/8 in. deep
  • Supplied with eleven 1/2 in. and six 3/4 in. knockouts
  • 30.3 cu. in. Capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

683

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169006832

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

No

Weight

0.816 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

Resources and downloads

Specifications

Certifications

Sales Drawings

Terms and Conditions