RACO_696_PRIMARY_PRODIMAGE
RACO_696_PRIMARY_PRODIMAGE
696_1
696_2

2-Gang Masonry Box, Nongangable, 3-1/2 in. Deep, Sixteen Concentric KO’s

OR

Brand:

Raco

Catalog ID:

696

2-Gang Masonry Box, Nongangable, 3-1/2 in. Deep, Sixteen Concentric KO’s

  • Rugged welded design does not fall apart during construction.
  • Available from one to six gang configurations in both 2-1/2" and 3-1/2" depths.
  • Rectangular shape fits square cuts in block.
  • Large volume design allows for additional work room inside the box.
  • Standard 1/2" and 3/4" concentric knockouts.
  • Device ears inside the box prevent mortar from getting in the device holes.
  • Steel voltage partition #971 fits all 2-1/2" or 3-1/2" depths.
  • Standard wall plates can be used.
  • Supplied with sixteen 1/2 and 3/4 in. concentric knockouts
  • Welded steel construction
  • Standard device spacing with tapped 6-32 holes for devices
  • 45 cu. in. capacity
  • For 6, 8, and 10 in. block walls

Product details

General

Bracket Type

No Bracket

Catalog Number

696

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Gangable

No

Knockouts

1/2 - 3/4 in Concentric

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169006962

Wiring System

Conduit

Dimensions

Cubic Capacity

45 cu.in

Depth

3.5 in

Height

3.75 in

Weight

1.184 lb

Width

3.781 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1125

Resources and downloads

Specifications

Certifications

Sales Drawings

Terms and Conditions