702RD
702RD
play
RACO: Universal Protection Plates
play
RACO: Stud Mount Mud Rings
+1
702RD_1

1-Device Cable Protector Plate, 3/4 in. Raised, Low-Voltage

Brand:

Raco

Catalog ID:

702RD

1-Device Cable Protector Plate, 3/4 in. Raised, Low-Voltage

  • Raised - covers protect Decora, duplex, and switch devices.
  • Feature patented wire retrieval loop to hold data wire in place.
  • Rugged metallic construction
  • State of the art powder coat paint finish provides a light texture finish and scratch resistance
  • 5-1/4 in. round
  • 2-3/16 in. mounting holes

Product details

General

Catalog Number

702RD

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Paintable/Stainable

No

Type

Cable Protector Plate

UPC

050169947098

Dimensions

Dimensions

1.063 in x 3.8 in x 3.694 in

Height

3.694 in

Length

1.063 in

Raised Height

0.75 in

Weight

0.229 lb

Width

3.8 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

24

Minimum Pack Quantity

24

Pallet Quantity

3840

Resources and downloads

Specifications

Videos

play
RACO: Universal Protection Plates
play
RACO: Stud Mount Mud Rings

Terms and Conditions