7119RAC
7119RAC

3-1/2 in. Round Nonmetallic Ceiling Box, 2-5/8 in. Deep

Brand:

Raco

Catalog ID:

7119RAC

3-1/2 in. Round Nonmetallic Ceiling Box, 2-5/8 in. Deep

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Self-clamping wire entry clamps.
  • Round fixture boxes offer an optional front-mounted grounding screw.
  • Oversized nail support that resists hammer impact and prevents box deformation.

Product details

General

Cable Clamps

4

Catalog Number

7119RAC

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Light

Type

Box

UPC

050169971192

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity

18 cu.in

Depth

2.625 in

Fixture Lbs.

50 lb

Height

4 in

Weight

0.227 lb

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,233,900; 1,237,515; 1,260,599.

Logistics

Carton Quantity

75

Pallet Quantity

Resources and downloads