7322RAC
7322RAC
7322RAC_front

1-3/4 in. Deep, Shallow RV Box

Brand:

Raco

Catalog ID:

7322RAC

1-3/4 in. Deep, Shallow RV Box

Single gang Trailer Box for use with nonmetallic sheathed cable. Can be installed with as little as a 1-1/2" wall cavity depth and accommodates standard devices.

  • 1-3/4 in. deep
  • 16 cu. in. capacity
  • Accommodates a standard device
  • cULus listed

Product details

General

Catalog Number

7322RAC

Color

Black

Construction

Nonmetallic

Material

Polycarbonate

Number of Gang(s)

1-Gang

UPC

050169773222

Dimensions

Actual Depth

1.84 in

Cubic Capacity

16 cu.in

Depth

1.75 in

Height

4.2 in

Weight

0.195 lb

Width

4.65 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

1500

Standard Package

50

Resources and downloads