265
265

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in., Four 3/4 in., Four 1 in. KO's and 3 TKO's, Raised Ground

Brand:

Raco

Catalog ID:

8265SP

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in., Four 3/4 in., Four 1 in. KO's and 3 TKO's, Raised

  • Combination screw heads provide for faster installation.
  • TKO knockouts allow for design and installation flexibility.
  • Welded steel construction
  • 4-11/16 in. square x 2-1/8 in. deep
  • Supplied with four (4) 3/4 in., four (4) 1 in., one (1) 1/2 in., and three (3) 1/2 & 3/4 in. TKO knockouts
  • Combination Phillips/slotted screw heads
  • 42.0 cu. in. capacity

Product details

General

Bracket Type

No Bracket

Catalog Number

8265SP

Color

Gray

Drawn or Welded

Welded

Knockouts

1/2 in;3/4 in;1 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

Wiring System

Conduit

Dimensions

Actual Depth

2.44 in

Cubic Capacity

42 cu.in

Depth

2.125 in

Height

4.688 in

Raised Ground

Yes

Weight

1.07 lb

Width

4.688 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

1280

Resources and downloads