953
953
953_3
953_2
953_1

4-Gang Box, Welded, 1-5/8 in. Deep, Sixteen 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Four 3/4 in. KO's

OR

Brand:

Raco

Catalog ID:

953

4-Gang Box, Welded, 1-5/8 in. Deep, Sixteen 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Four 3/4 in. KO's

  • Gang boxes save time in installation, no need to gang boxes together.
  • Have 1/2" and 3/4" concentric KO's for use with a wide variety of wiring methods.
  • Bottom KO pattern, 3-1/2" and 2-3/4" at either end of box.
  • Accepts two styles of covers, flat and 3/4" raised device cover.
  • Use low voltage partitions #947 or #949.
  • Spacing of devices match standard wall plates
  • Used where multiple wiring devices are to be centrally located
  • Supplied with sixteen (16) 1/2 & 3/4 in. concentric knockouts
  • 3/4 in. raised mud rings and flat covers available for all sizes
  • 72.8 cu. in. capacity

Product details

General

Bracket Type

No Bracket

Catalog Number

953

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;3/4 in;1/2-3/4 in Concentric

Material

Steel

Number of Gang(s)

4-Gang

Type

Box

UPC

050169009536

Wiring System

Conduit

Dimensions

Actual Depth

1.89 in

Cubic Capacity

72.8 cu.in

Depth

1.625 in

Height

4.53 in

Weight

1.765 lb

Width

10.49 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

5

Pallet Quantity

720

Resources and downloads

Specifications

Certifications

Sales Drawings

Terms and Conditions