959
959

4-11/16 in. Square Cover, Exposed Work, Duplex/GFCI

OR

Brand:

Raco

Catalog ID:

959

4-11/16 in. Square Cover, Exposed Work, Duplex/GFCI

  • RACO® exposed work covers include required hardware for mounting the receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • To mount any combination of switch, duplex receptacle, GFCI
  • Made from zinc, pre-coated, steel
  • 12.0cu. in. capacity
  • Drawn construction

Product details

General

Catalog Number

959

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

959

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Type

Exposed Cover

UPC

050169009598

Dimensions

Cubic Capacity

10.3 cu.in

Dimensions

0.563 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.563 in

Weight

0.488 lb

Width

4.688 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

Resources and downloads