Brand: Raco
Catalog ID: 918
Application
30 in. long bars for Hung Ceiling Box (280)
Catalog Number
918
Fixture Type
Ceiling;Light
Material
Steel
Size
30 in
Type
Bar
UPC
050169009185
Cubic Capacity
2.82 cu.in
Depth
0.188 in
Height
30 in
Weight
0.779 lb
Width
0.5 in
Carton Quantity
40
Pallet Quantity
2560