Brand: Raco
Catalog ID: 893
Catalog Number
893
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
893
Paintable/Stainable
No
Type
Concrete Ring
UPC
050169008935
Dimensions
0.125 in x 4.5 in x 4.5 in
Height
4.5 in
Length
0.125 in
Weight
0.179 lb
Width
4.5 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2024)
Carton Quantity
50
Pallet Quantity
7200