Brand: Raco
Catalog ID: 890
Application
Back plate for concrete ring
Catalog Number
890
Material
890
Type
Concrete Ring
UPC
050169008904
Dimensions
0.082 in x 4.5 in x 4.5 in
Height
4.5 in
Length
0.082 in
Weight
0.277 lb
Width
4.5 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2024)
Certified Listed
UL Listed
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
6600